IESNA:LM-63-2002
[TEST]P947532
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2D-835-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19226
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2255.8 2824.5 3338.6 3736.5 4061 4244.6 4331 4361.8 4517.6 4851
5401.8 6097.5 6782.3 7329.1 7807.5 8244.2 8520.1 8590.5 8420.8 7991.1
7123.7 5624.1 4642.6 3888.4 3079.5 2166.5 1424.1 998.4 779.1 672.9
610.3 513.1 434.7 150.9 73.4 11.9 0
2255.8 2844.3 3363.4 3768.3 4066 4267.5 4370.7 4399.5 4528.5 4829.2
5338.3 6020.1 6692 7257.7 7741 8177.7 8505.2 8623.3 8515.1 8150.9
7426.4 6041 4830.2 4056.1 3257.2 2362 1553.2 1048 803.9 696.7
616.3 521 438.7 186.6 78.4 14.9 0
2255.8 2819.5 3328.6 3737.5 4056.1 4287.3 4415.3 4469.9 4571.2 4841.1
5274.8 5880.2 6525.3 7093.9 7553.4 7920.6 8265 8432.7 8390.1 8099.3
7516.7 6565 5233.1 4304.2 3511.2 2643.8 1765.5 1173.1 867.4 720.5
636.2 553.8 474.4 362.2 184.6 21.8 0
2255.8 2819.5 3313.7 3721.6 4062 4323.1 4497.7 4589 4684.3 4892.7
5215.3 5684.7 6242.4 6777.3 7208.1 7561.4 7858.1 8098.3 8162.8 8067.5
7717.2 7067.1 6154.1 5073.3 4056.1 3152 2204.2 1411.2 962.7 732.4
632.2 548.8 468.4 373.2 262 102.2 0
2255.8 2736.1 3215.5 3634.3 3993.6 4311.1 4564.2 4731.9 4839.1 5003.9
5271.8 5616.2 6061.8 6515.3 6923.2 7274.6 7560.4 7814.4 7995.1 8043.7
7947.4 7651.7 7078.1 6210.7 5197.4 4162.3 3101.4 2044.4 1284.2 861.4
657 583.6 507.1 387.1 261 81.4 0
2255.8 2692.5 3125.2 3533.1 3910.2 4259.5 4577.1 4828.2 4998.9 5158.7
5359.2 5647 5980.4 6376.4 6775.4 7172.3 7509.8 7773.8 7973.2 8138
8266 8223.3 8043.7 7635.8 6931.2 6018.1 4844.1 3714.7 2498 1542.2
1000.4 683.8 495.2 299.7 150.9 39.7 0
2255.8 2609.1 2985.2 3369.3 3742.5 4108.7 4462 4776.6 5037.6 5247
5459.4 5691.6 5946.7 6264.3 6628.5 7041.3 7466.1 7876 8239.2 8558.8
8849.6 9169.1 9313 9402.3 9382.5 8977.6 8204.5 6972.9 5343.3 3619.4
2089.1 1084.7 553.8 319.6 155.8 53.6 0
2255.8 2545.6 2847.3 3176.8 3518.2 3840.7 4187.1 4523.5 4847.1 5132.9
5418.7 5683.7 5923.9 6182.9 6454.8 6746.6 7085 7468.1 7886.9 8331.5
8816.8 9513.5 10076.2 10419.6 10810.6 11093.4 11130.2 10750.1 9761.6 8161.8
5946.7 3837.8 1956.1 797.9 284.8 55.6 0
2255.8 2431.5 2643.8 2890 3159.9 3445.7 3736.5 4024.3 4309.2 4601.9
4908.6 5192.4 5501.1 5823.6 6159.1 6495.5 6868.6 7287.5 7750.9 8275.9
8889.2 9819.2 10742.1 11374.3 12181.2 13130.9 14147.2 14825 14680.1 13315.5
10505.9 6811.1 2889 882.3 277.9 57.6 0
2255.8 2411.6 2623 2849.3 3104.3 3374.3 3650.2 3925.1 4197 4472.9
4744.8 5026.7 5324.4 5647 5980.4 6326.8 6711.8 7137.6 7614 8156.8
8769.2 9753.7 10683.6 11368.4 12230.8 13265.9 14375.4 15082.1 14948.1 13497.1
10443.4 6386.3 2447.3 675.8 218.3 49.6 0
2255.8 2336.2 2445.4 2592.2 2769.9 2963.4 3158.9 3364.4 3576.7 3791.1
4007.5 4230.8 4456 4694.2 4950.3 5221.2 5518.9 5856.4 6263.3 6727.7
7293.4 8192.6 8874.4 9547.2 10368 11355.5 12282.4 12684.3 12264.5 10663.7
7872 4381.6 1263.4 265 88.3 19.8 0
2255.8 2280.6 2342.1 2430.5 2552.5 2684.5 2828.4 2976.3 3126.2 3286
3441.8 3591.6 3746.4 3900.3 4063 4234.7 4415.3 4634.7 4888.7 5218.2
5694.6 6286.1 6689 7139.6 7678.5 8266 8666.9 8527 7826.4 6512.4
4703.2 2406.7 785 234.2 80.4 18.9 0
2255.8 2231 2239.9 2280.6 2347.1 2415.6 2505.9 2595.2 2683.5 2775.8
2856.2 2928.7 2989.2 3044.8 3083.5 3108.3 3133.1 3150 3177.8 3242.3
3397.1 3488.4 3505.3 3539 3591.6 3639.3 3509.3 3097.4 2509.9 1859.8
1264.4 716.5 359.3 151.8 73.4 25.8 0
2255.8 2126.8 2050.4 2010.7 2006.7 2022.6 2049.4 2079.2 2100 2112.9
2111.9 2087.1 2048.4 1993.8 1921.4 1833 1726.8 1616.7 1515.4 1421.2
1323.9 1237.6 1165.1 1105.6 1054 1001.4 935.9 847.5 725.5 561.7
408.9 300.7 208.4 134 76.4 21.8 0
2255.8 2030.5 1890.6 1829.1 1814.2 1827.1 1854.9 1884.6 1899.5 1895.6
1874.7 1838 1784.4 1717.9 1640.5 1561.1 1478.7 1396.4 1315 1225.7
1135.3 1054 994.4 958.7 944.8 946.8 944.8 917 848.5 734.4
558.7 385.1 269.9 177.6 88.3 19.8 0
2255.8 1955.1 1786.4 1719.9 1722.9 1760.6 1802.3 1829.1 1831 1813.2
1778.4 1728.8 1670.3 1602.8 1531.3 1460.9 1386.4 1308 1227.6 1153.2
1096.6 1048 1015.3 994.4 976.6 955.7 923 889.2 847.5 781
679.8 533.9 350.3 193.5 92.3 19.8 0
2255.8 1882.7 1709 1664.3 1692.1 1743.7 1784.4 1804.2 1796.3 1765.5
1717.9 1661.3 1595.8 1531.3 1462.9 1396.4 1350.7 1296.1 1227.6 1173.1
1136.3 1087.7 1011.3 950.8 911.1 872.4 832.7 793 757.2 724.5
685.8 623.2 510.1 391 229.3 55.6 0
2255.8 1842 1668.3 1643.5 1691.1 1740.7 1781.4 1793.3 1774.5 1725.8
1667.3 1600.8 1529.3 1465.8 1411.2 1380.5 1343.8 1306 1269.3 1187.9
1115.5 1057.9 1000.4 946.8 891.2 842.6 794.9 751.3 705.6 653
601.4 554.8 486.3 419.8 293.8 114.1 0
2255.8 1807.2 1642.5 1639.5 1692.1 1739.7 1775.5 1779.4 1750.7 1698.1
1631.6 1558.1 1492.6 1432.1 1391.4 1356.7 1312 1251.5 1197.9 1133.4
1083.7 1028.2 973.6 924 882.3 839.6 793.9 747.3 692.7 632.2
565.7 507.1 431.7 326.5 216.4 90.3 0
2255.8 1787.4 1629.6 1638.5 1696.1 1742.7 1774.5 1768.5 1731.8 1669.3
1591.9 1519.4 1457.9 1411.2 1389.4 1336.8 1255.4 1161.2 1123.4 1091.7
1035.1 991.4 953.7 898.2 856.5 823.7 781 730.4 669.9 603.4
531 499.2 429.7 280.9 204.4 125 0
2255.8 1783.4 1621.6 1639.5 1697.1 1744.7 1773.5 1765.5 1720.9 1650.4
1572 1500.6 1440 1411.2 1377.5 1311 1191.9 1113.5 1093.7 1055
1005.3 951.7 901.1 862.4 838.6 817.8 779.1 731.4 673.9 607.4
536.9 554.8 442.6 295.7 225.3 83.4 0
2255.8 1783.4 1620.6 1642.5 1698.1 1745.7 1772.5 1768.5 1724.9 1651.4
1572 1499.6 1439 1412.2 1374.5 1307 1183 1114.5 1098.6 1054
1002.4 943.8 902.1 850.5 843.6 817.8 778.1 731.4 677.8 606.4
538.9 546.8 380.1 305.7 222.3 80.4 0
